How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.38 in |
| V: | 2.51 in | AK: | 8.5 |
| H: | 0.53 in | P: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| T: | 1.75 | D: | 3.38 |
| AG: | 5.16 | L1: | 9.82 in |
| L: | 6.57 in | G: | 2.32 |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AB: | 4.76 |
| I: | 4.84 in | U: | 0.875 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.82 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

