How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 5.16 |
| LL: | 2.38 in | BD: | 9 |
| L: | 6.57 in | P: | 2.38 in |
| AF: | 0.25 | H: | 0.53 in |
| BF: | 0.53 | V: | 2.51 in |
| AJ: | 7.25 | AA: | 10.25 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | L1: | 9.82 in |
| D: | 3.38 | T: | 1.75 |
| AB: | 4.76 | G: | 2.32 |
| I: | 4.84 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

