How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AK: | 8.5 | LL: | 2.38 in |
| H: | 0.53 in | BD: | 9 |
| U: | 0.875 in | L: | 6.57 in |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
| AJ: | 7.25 | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
| BF: | 0.53 | I: | 4.84 in |
| V: | 2.51 in | P: | 2.38 in |
| T: | 1.75 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

