How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | L: | 6.57 in |
| T: | 1.75 | D: | 3.38 |
| BD: | 9 | U: | 0.875 in |
| AA: | 10.25 | L1: | 9.82 in |
| AB: | 4.76 | BF: | 0.53 |
| AE2: | 0.56 | V: | 2.51 in |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 4.84 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AJ: | 7.25 |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 28 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series Code: | OE | Model Code: | 30YFC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.68 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

