How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| AA: | 10.25 | AB: | 4.76 |
| G: | 2.32 | AJ: | 7.25 |
| U: | 0.875 in | D: | 3.38 |
| H: | 0.53 in | L1: | 9.82 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AF: | 0.25 | BF: | 0.53 |
| AG: | 5.16 | V: | 2.51 in |
| I: | 4.84 in | L: | 6.57 in |
| P: | 2.38 in | LL: | 2.38 in |
| AK: | 8.5 | T: | 1.75 |
Technical Specifications
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Gear Type: | Worm |
| Ratio: | 50:1 | Model Code: | 30YFC |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

