How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 4.76 |
| AK: | 8.5 | G: | 2.32 |
| AA: | 10.25 | L: | 6.57 in |
| D: | 3.38 | H: | 0.53 in |
| T: | 1.75 | L1: | 9.82 in |
| U: | 0.875 in | P: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| BF: | 0.53 | V: | 2.51 in |
| BD: | 9 | LL: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output RPM: | 35 | Ratio: | 50:1 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

