How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| BD: | 9 | U: | 0.875 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AF: | 0.25 | T: | 1.75 |
| L1: | 9.82 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 4.76 |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | BE1: | 0.5 in |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

