How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.75 |
| H: | 0.53 in | BF: | 0.41 |
| V: | 2.51 in | AB: | 4.76 |
| LL: | 2.38 in | G: | 2.32 |
| LM: | 8.82 | U: | 0.875 in |
| AJ: | 5.88 | L: | 6.57 in |
| AA: | 10.25 | AE2: | 0.56 |
| AK: | 4.5 | P: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio: | 10:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

