How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| LM: | 8.82 | AF: | 0.25 |
| D: | 3.38 | T: | 1.75 |
| BD: | 5.88 | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | AJ: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | AK: | 4.5 |
| AB: | 4.76 | BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

