How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| AG: | 5.16 | AF: | 0.25 |
| V: | 2.51 in | AK: | 4.5 |
| AA: | 10.25 | P: | 2.38 in |
| BF: | 0.41 | G: | 2.32 |
| I: | 4.84 in | LM: | 8.82 |
| BD: | 5.88 | L: | 6.57 in |
| D: | 3.38 | AE2: | 0.56 |
| BE: | 0.38 in | U: | 0.875 in |
| T: | 1.75 | AB: | 4.76 |
| AJ: | 5.88 | LL: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

