How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | D: | 3.38 |
| I: | 4.84 in | LM: | 8.82 |
| U: | 0.875 in | H: | 0.53 in |
| LL: | 2.38 in | AJ: | 5.88 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 1.75 | P: | 2.38 in |
| G: | 2.32 | BE: | 0.38 in |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

