How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | L: | 6.57 in |
| I: | 4.84 in | AJ: | 5.88 |
| G: | 2.32 | BD: | 5.88 |
| AE2: | 0.56 | AF: | 0.25 |
| AA: | 10.25 | AB: | 4.76 |
| T: | 1.75 | LM: | 8.82 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | BF: | 0.41 |
| AG: | 5.16 | H: | 0.53 in |
| AK: | 4.5 | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

