How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 2.32 |
| AK: | 4.5 | AE2: | 0.56 |
| I: | 4.84 in | U: | 0.875 in |
| L: | 6.57 in | H: | 0.53 in |
| LM: | 8.82 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 3.38 |
| BD: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | AB: | 4.76 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AF: | 0.25 | V: | 2.51 in |
| AG: | 5.16 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.21 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

