How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BF: | 0.41 |
| LL: | 2.38 in | AJ: | 5.88 |
| AF: | 0.25 | AA: | 10.25 |
| BD: | 5.88 | L: | 6.57 in |
| H: | 0.53 in | AE2: | 0.56 |
| G: | 2.32 | Center Distance (in): | 3 in |
| D: | 3.38 | AG: | 5.16 |
| I: | 4.84 in | AK: | 4.5 |
| P: | 2.38 in | AB: | 4.76 |
| V: | 2.51 in | T: | 1.75 |
| U: | 0.875 in | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 3.23 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Model Code: | 30YFC | Ratio: | 20:1 |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

