How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| G: | 2.32 | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
| LL: | 2.38 in | U: | 0.875 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| LM: | 8.82 | D: | 3.38 |
| L: | 6.57 in | V: | 2.51 in |
| AF: | 0.25 | AG: | 5.16 |
| AK: | 4.5 | BD: | 5.88 |
| P: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Bore Code: | 28 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

