How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BF: | 0.41 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| L: | 6.57 in | AJ: | 5.88 |
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | P: | 2.38 in |
| BE: | 0.38 in | AA: | 10.25 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.38 in | G: | 2.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio: | 25:1 | Output Diameter (in): | 1.75 in |
| Output RPM: | 70 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

