How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LM: | 8.82 |
| AB: | 4.76 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.41 |
| P: | 2.38 in | L: | 6.57 in |
| D: | 3.38 | AJ: | 5.88 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AG: | 5.16 | AK: | 4.5 |
| AF: | 0.25 | LL: | 2.38 in |
| T: | 1.75 | H: | 0.53 in |
| V: | 2.51 in | BD: | 5.88 |
| BE: | 0.38 in | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.38 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Assembly: | YFC-2 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

