How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| LL: | 2.38 in | AA: | 10.25 |
| BF: | 0.41 | AE2: | 0.56 |
| L: | 6.57 in | U: | 0.875 in |
| BE: | 0.38 in | G: | 2.32 |
| V: | 2.51 in | D: | 3.38 |
| LM: | 8.82 | T: | 1.75 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | 30YFC | Output Diameter (in): | 1.75 in |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

