How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | U: | 0.875 in |
| G: | 2.32 | P: | 2.38 in |
| D: | 3.38 | BF: | 0.41 |
| T: | 1.75 | BE: | 0.38 in |
| LM: | 8.82 | L: | 6.57 in |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

