How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| AE2: | 0.56 | U: | 0.875 in |
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | LL: | 2.38 in |
| L: | 6.57 in | AG: | 5.16 |
| BD: | 5.88 | T: | 1.75 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| AA: | 10.25 | LM: | 8.82 |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.54 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

