How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | G: | 2.32 |
| V: | 2.51 in | BD: | 5.88 |
| L: | 6.57 in | AG: | 5.16 |
| BF: | 0.41 | H: | 0.53 in |
| U: | 0.875 in | T: | 1.75 |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 4.5 | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| D: | 3.38 | I: | 4.84 in |
| BE: | 0.38 in | AF: | 0.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

