How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| AJ: | 5.88 | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 8.82 | AG: | 5.16 |
| I: | 4.84 in | AA: | 10.25 |
| BD: | 5.88 | G: | 2.32 |
| AK: | 4.5 | AB: | 4.76 |
| V: | 2.51 in | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.41 |
| Center Distance (in): | 3 in | T: | 1.75 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 29.2 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

