How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 2.38 in |
| BD: | 5.88 | AB: | 4.76 |
| AF: | 0.25 | U: | 0.875 in |
| H: | 0.53 in | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| D: | 3.38 | AA: | 10.25 |
| LM: | 8.82 | LL: | 2.38 in |
| AE2: | 0.56 | L: | 6.57 in |
| G: | 2.32 | AJ: | 5.88 |
| AG: | 5.16 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 0.895 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

