How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| AK: | 4.5 | P: | 2.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.938 |
| H: | 0.53 in | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.41 |
| U: | 0.875 in | L: | 6.57 in |
| BD: | 5.88 | G: | 2.32 |
| V: | 2.51 in | LM: | 8.82 |
| I: | 4.84 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Series Code: | OE | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

