How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| LL: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| AB: | 4.76 | AA: | 10.25 |
| AF: | 0.25 | LM: | 8.82 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.57 in | T: | 1.938 |
| AG: | 5.16 | D: | 3.38 |
| P: | 2.38 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

