How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.938 |
| Center Distance (in): | 3 in | G: | 2.32 |
| BE: | 0.38 in | BD: | 5.88 |
| L: | 6.57 in | P: | 2.38 in |
| BF: | 0.41 | LM: | 8.82 |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
| AF: | 0.25 | U: | 0.875 in |
| AK: | 4.5 | LL: | 2.38 in |
| D: | 3.38 | AJ: | 5.88 |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Bore Code: | 31 |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

