How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| AG: | 5.16 | U: | 0.875 in |
| AF: | 0.25 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | LM: | 8.82 |
| D: | 3.38 | V: | 2.51 in |
| P: | 2.38 in | AJ: | 5.88 |
| G: | 2.32 | AB: | 4.76 |
| BD: | 5.88 | AA: | 10.25 |
| T: | 1.938 | BE: | 0.38 in |
| I: | 4.84 in | L: | 6.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 0.603 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

