How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | T: | 1.938 |
| AG: | 5.16 | U: | 0.875 in |
| BE: | 0.38 in | I: | 4.84 in |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | AB: | 4.76 |
| D: | 3.38 | L: | 6.57 in |
| AE2: | 0.56 | AF: | 0.25 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 8.82 | BD: | 5.88 |
Technical Specifications
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

