Grove Gear 30YFC-2-1.938-140TC-15-L2
Part #:30YFC-2-1.938-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LM: | 8.82 |
| L: | 6.57 in | BE: | 0.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| AJ: | 5.88 | LL: | 2.38 in |
| V: | 2.51 in | BD: | 5.88 |
| H: | 0.53 in | AA: | 10.25 |
| BF: | 0.41 | AE2: | 0.56 |
| AK: | 4.5 | P: | 2.38 in |
| U: | 0.875 in | G: | 2.32 |
| AB: | 4.76 | T: | 1.938 |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Assembly: | YFC-2 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Series Code: | OE | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 4.21 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

