Grove Gear 30YFC-2-1.938-140TC-15-L3
Part #:30YFC-2-1.938-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | AB: | 4.76 |
| D: | 3.38 | BF: | 0.41 |
| AA: | 10.25 | AF: | 0.25 |
| LM: | 8.82 | AG: | 5.16 |
| G: | 2.32 | BE: | 0.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| BD: | 5.88 | P: | 2.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| T: | 1.938 | Center Distance (in): | 3 in |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.938 in | Model Code: | 30YFC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 31 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

