Grove Gear 30YFC-2-1.938-140TC-15-L9
Part #:30YFC-2-1.938-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | P: | 2.38 in |
| LL: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | AK: | 4.5 |
| G: | 2.32 | LM: | 8.82 |
| BE: | 0.38 in | U: | 0.875 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 5.16 | D: | 3.38 |
| AF: | 0.25 | L: | 6.57 in |
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.938 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

