Grove Gear 30YFC-2-1.938-140TC-20-L1
Part #:30YFC-2-1.938-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| BD: | 5.88 | G: | 2.32 |
| BF: | 0.41 | AB: | 4.76 |
| V: | 2.51 in | LM: | 8.82 |
| BE: | 0.38 in | AF: | 0.25 |
| T: | 1.938 | AA: | 10.25 |
| L: | 6.57 in | AE2: | 0.56 |
| AK: | 4.5 | AG: | 5.16 |
| U: | 0.875 in | D: | 3.38 |
| I: | 4.84 in | P: | 2.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3.23 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

