Grove Gear 30YFC-2-1.938-140TC-20-L3
Part #:30YFC-2-1.938-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| D: | 3.38 | G: | 2.32 |
| U: | 0.875 in | LM: | 8.82 |
| AJ: | 5.88 | P: | 2.38 in |
| AK: | 4.5 | I: | 4.84 in |
| AB: | 4.76 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
| BE: | 0.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| T: | 1.938 | L: | 6.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 31 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.23 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

