Grove Gear 30YFC-2-1.938-140TC-25-L1
Part #:30YFC-2-1.938-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.938 |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.56 | AF: | 0.25 |
| D: | 3.38 | AG: | 5.16 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BE: | 0.38 in | G: | 2.32 |
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | AJ: | 5.88 |
| LM: | 8.82 | H: | 0.53 in |
| U: | 0.875 in | L: | 6.57 in |
| P: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YFC-2 |
| Model Code: | 30YFC | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

