Grove Gear 30YFC-2-1.938-140TC-25-L3
Part #:30YFC-2-1.938-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| AG: | 5.16 | U: | 0.875 in |
| AB: | 4.76 | H: | 0.53 in |
| G: | 2.32 | I: | 4.84 in |
| LL: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | T: | 1.938 |
| LM: | 8.82 | L: | 6.57 in |
| BE: | 0.38 in | P: | 2.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Assembly: | YFC-2 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 2.77 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

