Grove Gear 30YFC-2-1.938-140TC-25-L4
Part #:30YFC-2-1.938-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AE2: | 0.56 |
| AA: | 10.25 | BD: | 5.88 |
| P: | 2.38 in | V: | 2.51 in |
| AG: | 5.16 | AK: | 4.5 |
| AB: | 4.76 | AF: | 0.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| D: | 3.38 | LL: | 2.38 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 8.82 | L: | 6.57 in |
| I: | 4.84 in | T: | 1.938 |
| BF: | 0.41 | U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 31 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.77 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

