Grove Gear 30YFC-2-1.938-140TC-30-L3
Part #:30YFC-2-1.938-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 4.5 |
| AG: | 5.16 | LL: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| D: | 3.38 | T: | 1.938 |
| G: | 2.32 | V: | 2.51 in |
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | AA: | 10.25 |
| U: | 0.875 in | L: | 6.57 in |
| BE: | 0.38 in | P: | 2.38 in |
Technical Specifications
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Bore Code: | 31 |
| Ratio Range: | 30:1 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

