Grove Gear 30YFC-2-1.938-140TC-30-L4
Part #:30YFC-2-1.938-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.56 |
| P: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| I: | 4.84 in | AG: | 5.16 |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | LM: | 8.82 |
| BE: | 0.38 in | AA: | 10.25 |
| D: | 3.38 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.938 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.38 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

