Grove Gear 30YFC-2-1.938-140TC-40-L4
Part #:30YFC-2-1.938-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.938 |
| V: | 2.51 in | P: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AK: | 4.5 |
| BD: | 5.88 | I: | 4.84 in |
| LM: | 8.82 | D: | 3.38 |
| BF: | 0.41 | AB: | 4.76 |
| BE: | 0.38 in | AA: | 10.25 |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 5.88 | U: | 0.875 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

