Grove Gear 30YFC-2-1.938-140TC-40-L9
Part #:30YFC-2-1.938-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| AF: | 0.25 | BD: | 5.88 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AK: | 4.5 | U: | 0.875 in |
| AA: | 10.25 | I: | 4.84 in |
| LM: | 8.82 | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
| AB: | 4.76 | T: | 1.938 |
| AJ: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Bore Code: | 31 | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

