How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| I: | 4.84 in | G: | 2.32 |
| D: | 3.38 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| AG: | 5.16 | AA: | 10.25 |
| AF: | 0.25 | LL: | 2.38 in |
| BE: | 0.38 in | T: | 1.938 |
| AB: | 4.76 | L: | 6.57 in |
| P: | 2.38 in | AK: | 4.5 |
| LM: | 8.82 | U: | 0.875 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio: | 5:1 | Service Factor: | 1 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

