How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AJ: | 5.88 | AE2: | 0.56 |
| BF: | 0.41 | T: | 1.938 |
| AG: | 5.16 | BD: | 5.88 |
| V: | 2.51 in | D: | 3.38 |
| BE: | 0.38 in | U: | 0.875 in |
| AB: | 4.76 | LL: | 2.38 in |
| G: | 2.32 | AA: | 10.25 |
| L: | 6.57 in | I: | 4.84 in |
| P: | 2.38 in | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

