Grove Gear 30YFC-2-1.938-140TC-50-L2
Part #:30YFC-2-1.938-140TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | U: | 0.875 in |
| P: | 2.38 in | BF: | 0.41 |
| G: | 2.32 | AE2: | 0.56 |
| AG: | 5.16 | T: | 1.938 |
| I: | 4.84 in | H: | 0.53 in |
| BE: | 0.38 in | LM: | 8.82 |
| AJ: | 5.88 | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AA: | 10.25 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| Ratio: | 50:1 | Series Code: | OE |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

