Grove Gear 30YFC-2-1.938-140TC-50-L3
Part #:30YFC-2-1.938-140TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| V: | 2.51 in | U: | 0.875 in |
| BE: | 0.38 in | I: | 4.84 in |
| D: | 3.38 | L: | 6.57 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| LM: | 8.82 | P: | 2.38 in |
| T: | 1.938 | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Bore Code: | 31 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

