Grove Gear 30YFC-2-1.938-140TC-50-L4
Part #:30YFC-2-1.938-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 10.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| V: | 2.51 in | L: | 6.57 in |
| AB: | 4.76 | AJ: | 5.88 |
| U: | 0.875 in | LL: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| H: | 0.53 in | D: | 3.38 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | LM: | 8.82 |
| AE2: | 0.56 | T: | 1.938 |
Technical Specifications
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

