Grove Gear 30YFC-2-1.938-140TC-50-L9
Part #:30YFC-2-1.938-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 5.16 | G: | 2.32 |
| P: | 2.38 in | AB: | 4.76 |
| L: | 6.57 in | BD: | 5.88 |
| AK: | 4.5 | LM: | 8.82 |
| LL: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | BF: | 0.41 |
| T: | 1.938 | AA: | 10.25 |
| D: | 3.38 | AE2: | 0.56 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

