How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.938 |
| AA: | 10.25 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| L: | 6.57 in | AJ: | 5.88 |
| LM: | 8.82 | U: | 0.875 in |
| V: | 2.51 in | AG: | 5.16 |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.28 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

