How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.32 |
| AF: | 0.25 | BD: | 5.88 |
| P: | 2.38 in | AA: | 10.25 |
| AK: | 4.5 | L: | 6.57 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| U: | 0.875 in | H: | 0.53 in |
| T: | 1.938 | AJ: | 5.88 |
| AB: | 4.76 | LL: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| I: | 4.84 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Ratio: | 60:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

