How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| G: | 2.32 | AG: | 5.16 |
| AE2: | 0.56 | LM: | 8.82 |
| H: | 0.53 in | AB: | 4.76 |
| LL: | 2.38 in | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 2.51 in | U: | 0.875 in |
| T: | 1.938 | AF: | 0.25 |
| P: | 2.38 in | L: | 6.57 in |
| BE: | 0.38 in | AA: | 10.25 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

