How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.57 in |
| AK: | 4.5 | LL: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| P: | 2.38 in | T: | 1.938 |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.56 | D: | 3.38 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| V: | 2.51 in | U: | 0.875 in |
| G: | 2.32 | AA: | 10.25 |
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 8.82 | AG: | 5.16 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Output RPM: | 233 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

